Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VHS20·30·40·50 Series Conforming To OSHA Standard Pressure Relief 3 Port Valve With Locking Holes Single Action
●Conforming to OSHA standard (Occupational Safety and Health Administration Department of Labor)
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Thread Type | N | NPT |
Port Size | 03 | 3/8 |
Handle/Bonnet Material | B | Aluminum |
Option | - | - |
Semi-standard Specifications | Z | psi As Unit Displayed On Label |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
VHS30PW-180AS | Bracket Assembly | |
VHS30PW-190AS | Silencer Assembly | |
Y300-A | Spacer | |
Y300T-A | Spacer With Bracket |