![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VHK-A Series Finger Valve
●The valve direction clearly indicates whether the valve is open or closed
●With a function to prevent the nob from coming out
●Large effective area: 2.0 to 17.5 mm2
●Reduced operating force
●Poppet valve construction seldom suffers seal defection
●With a function to prevent the nob from coming out
●Large effective area: 2.0 to 17.5 mm2
●Reduced operating force
●Poppet valve construction seldom suffers seal defection
Field | Value | Value Details |
---|---|---|
Valve Model | 2 | 2-port Valve |
1(P) Port Size | 08F | Φ8mm |
2(A) Port Size | 08F | Φ8mm |
Knob Color | - | Standard:2 Port Valve Gray,3 Port Valve Blue |
Bracket | - | Without Bracket |
Made To Order | - | Standard |