![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VH Series Hand Valve
●The direction of air flow can be verified at a glance by the orientation of the handle
Field | Value | Value Details |
---|---|---|
Body Size | 4 | 1/2 Standard |
Piping/Mounting | 3 | Piping:Bottom; Mounting Method:Panel Mounting |
Type Of Actuation | 0 | 3 Position Closed Center |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Suffix | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
240258 | Lock Nut For Panel Mount |
![]() |
24413A | Replacement Parts Handle Head Assembly |
![]() |
244125A | Replacement Parts Handle Head Assembly |
![]() |
244032 | Replacement Parts Handle |
![]() |
244223 | Replacement Parts Handle |
![]() |
244035 | Replacement Parts Handle |