![]() |
Product Part Number: |
Specifications: VFN200N Series NAMUR Interface 3 Port Solenoid Valve
●The interface surface complies with NAMUR
Can be directly installed on the industrial valve actuator that complies with NAMUR
Can be directly installed on the industrial valve actuator that complies with NAMUR
Field | Value | Value Details |
---|---|---|
NAMUR Interface | N | NAMUR Interface |
Voltage | 3 | 110 To 120 VAC, 50/60 Hz |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | - | None |
Manual Override | - | Non-locking Push Type (Flush) |
Thread Type | N | NPT |
Solenoid | - | Single Solenoid |
CE-compliant | - | - |