![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SY3000·5000·7000·9000 Series 5 Port Solenoid Valve Body Ported/Single Unit
●Combined mounting of 3 port valve and 5 port valve is possible
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
●Power consumption: 0.1 W (with power saving circuit)
●A wide variety of manifold options such as aluminum body manifold, DIN rail, stacking type manifold
●Manifold type No.: SS5Y3,SS5Y5,SS5Y7,SS5Y9
Field | Value | Value Details |
---|---|---|
Series | 5 | SY5000 |
Type Of Actuation | 2 | 2 Position Double |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | YO | DIN (EN175301-803) Terminal Without Connector |
Light/Surge Voltage Suppressor | - | Without Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
A/B Port Size | 01 | 1/8 |
Thread Type | F | G |
Bracket | - | None |
Made To Order | - | Standard |
CE-compliant | Q | CE-compliant |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SY5000-GS-1 | Gasket Assembly |
![]() |
SY5000-26-1A-Q | Blanking Plate Assembly |
- | SY5000-26-3A-Q | Blanking Plate Assembly |
![]() |
SY5000-75-2FA-Q | Individual SUP Spacer Assembly+Individual EXH Spacer Assembly |
![]() |
SY5000-38-1FA-Q | Spacer Assembly |
![]() |
KQ2P-01 | Plug |