![]() |
Product Part Number: |
Specifications: SQ1000 Series 5 Port Solenoid Valve Plug-In Unit Manifold
●Power saving: 0.4 W (Standard)
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
Field | Value | Value Details |
---|---|---|
No. Of Stations | 16 | 16 Stations |
Electrical Entry | PDC | Lead Wire Connector Location:D Side,Cable/Si Unit Specifications:Flat Ribbon Cable 20P Kit,Without Cable |
Manifold Mounting | D | DIN Rail Mounting |
Option:Back Pressure Check Valve | - | None |
Option:Special Wiring Specifications | K | Special Wiring Specifications Except Double Wiring |
Option:External Pilot Specifications | - | None |
Option:Built-In Silencer | - | None |
1(P),3(R)Port Size | - | 1P,3R Port,One-touch Fittings For Φ8 |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
SSQ1000-10A-3 | Blanking Plate |
![]() |
SSQ1000-B-P | SUP Block Plate |
![]() |
SSQ1000-B-R | EXH Block Plate |
![]() |
VVQZ100-CP | Plug |
![]() |
VVQZ2000-CP | Plug |
![]() |
AN15-C08 | Silencer |
- | SSQ1000-SE | Element |
![]() |
SQ1000-GS | Gasket Screw Assembly |