Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: SQ1000 Series 5 Port Solenoid Valve Plug Lead Unit Valves
●Power saving: 0.4 W (Standard)
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
●Easy to add or decrease the number of valve stations
●Easy valve maintenance. Mountable with one screw
●Easy replacement of clip type One-touch fittings
●Connector entry direction can be changed with a single push
●4 position dual 3 port valve
●Built-in back pressure check valve (Option)
●Manifold type No.: SS5Q13,SS5Q14,SS5Q23,SS5Q24
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 1 | 2 Position Single |
Seal | 1 | Rubber Seal |
Function | - | Standard Type 0.4 W |
Function:Negative Common | - | None |
Option:External Pilot Specifications | - | None |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | L-type Plug Connector With Lead Wire (Length 300 mm) |
Manual Override | - | Non-locking Push Type (Tool Required) |
Cylinder Port | C4 | With One-touch Fittings For Φ4,Port Location:Side Ported |
Port Plug Mounting Port | - | None |
With/Without Manifold Block | - | Without Manifold Block |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
SSQ1000-10A-3 | Blanking Plate | |
SSQ1000-B-P | SUP Block Plate | |
SSQ1000-B-R | EXH Block Plate | |
AN15-C08 | Silencer | |
- | SSQ1000-SE | Element |
VVQZ2000-CP | Plug | |
SQ1000-GS | Gasket Screw Assembly | |
KQ2P-04 | Plug | |
VVQ1000-50A-C4 | Fitting Assembly |