![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: S0700 Series 5 Port Solenoid Valve Plug Lead Type Base Mounted Single Unit
●Body ported[New]
●Valve width:7.4mm
●cylinder drive size:~Φ32 (Body ported)
●Power consumption:0.35w
●Weight:39g (Body ported)
●Valve width:7.4mm
●cylinder drive size:~Φ32 (Body ported)
●Power consumption:0.35w
●Weight:39g (Body ported)
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double |
Piping Type | 5 | Base Mounted |
Function | - | Standard Type |
Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet |
With/Without Sub-Plate | - | Without Sub-plate |
Made To Order | - | Standard |