![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF3W Series 3-color Display Digital Flow Switch For Water Integrated Display
●3-color/2-screen display
●Integrated temperature sensor
●40% smaller than existing product
●IP65 compliant, non-grease type
●Fluid temperature : 0 to 90℃
●PVC piping type : Applicable to deionized water and chemical liquids, etc
●Integrated temperature sensor
●40% smaller than existing product
●IP65 compliant, non-grease type
●Fluid temperature : 0 to 90℃
●PVC piping type : Applicable to deionized water and chemical liquids, etc
Field | Value | Value Details |
---|---|---|
Type | 7 | Integrated Display |
Rated Flow Range (Flow Range) | 20 | 2 To 16 L/min |
Flow Adjustment Valve | - | None |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Output Specification/Temperature Sensor | A | OUT1 Flow Rate:NPN;OUT2 Flow Rate:NPN,Temperature:-;None |
Lead Wire/Option | - | With Lead Wire With M8 Connector (3 m) |
Remote Sensor Unit | M | Instantaneous Flow Rate:L/min;Accumulated Flow:L;Temperature:℃ |
Bracket | - | Without Bracket |
Calibration Certificate (Only Flow Sensor) | - | None |
Made To Order | - | Standard |