Product Part Number: |
Specifications: NCJP Series Pin Cylinder:Double Acting, Single Rod
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | D | Clevis Style |
Bore Size | 10 | 3/8" |
Cylinder Stroke | 025 | 1/4" |
Rod End Thread | - | With Thread |
Switch Type | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Lead Wire Length | - | 0.5 m |
Related Products
Image | Part Number | Part Name |
---|---|---|
JM-02 | Rod End Nut Stainless Steel | |
- | NSNP-P010 | Mounting Nut |
- | NY-J015 | Rod Clevis |
- | NCT-P010 | Pin |