![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MY1M Series Mechanically Jointed Rodless Cylinder Slide Bearing Guide Type
●With 5 standardized guide types
●A variety of applications are available based on the load mass and required accuracy
●A variety of applications are available based on the load mass and required accuracy
Field | Value | Value Details |
---|---|---|
Bore Size | 63 | Bore Size 63 mm |
Port Thread Type | TN | NPT |
Piping | - | Standar |
Cylinder Stroke | 800 | Standard Stroke 800 mm |
Stroke Adjusting Unit Symbol | AH | Left Side:A With Adjustment Bolt,Right Side:H With High Load Shock Absorber+Adjustment Bolt |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MY-S63A | Side Support A |
![]() |
MY-S63B | Side Support B |
![]() |
KA00777 | Replacement Parts Seal Kit |
- | MYM63-15CK0503B | Replacement Parts Seal Kit |
- | MY1M63-PS | Replacement Parts Seal Kit |
- | MY63-16A-800 | Replacement Parts Seal Kit |
- | MY63-16B-800 | Replacement Parts Seal Kit:Dust Seal Band |
- | MY63-16BW-800 | Replacement Parts Seal Kit:Dust Seal Band |
![]() |
RB2725 | Standard(Shock Absorber RB Series) H |
![]() |
GR-S-010 | Grease Pack |