Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQ Series Air Slide Table Height interchangeable type
●Reduced in height: 10% reduction (27 mm: Existing model 30 mm)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
Field | Value | Value Details |
---|---|---|
Bore Size | 6 | Bore Size 6 mm |
Body Option | - | Standard Type |
Stroke | 10 | Stroke 10 mm |
Adjuster Option | Z | Without Adjuster |
Functional Option | - | Standard |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
MXQA-A827 | Rubber Stopper | |
MXQA-A838 | Metal Stopper |