Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSQX Series Low-Speed Rotary Table Rack & Pinion Style
●Possible to transfer a workpiece at lower speeds. (5 s/90º)
●With auto switch (Series CDRQ2X: CDRQ2X)
●With auto switch (Series CDRQ2X: CDRQ2X)
Field | Value | Value Details |
---|---|---|
Size | 20 | Size 20 |
Port Type | - | Rc1/8;M5 |
Specifications | - | Standard Product |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | P523010-21 | Replacement Parts Seal Kit |
- | P523020-20 | Replacement Parts Seal Kit |