![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear guide Type Standard Type Bore SizeΦ10-25
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 10 | Bore Size 10 mm |
Action | D | Double Acting |
Finger Position/Option | N | Narrow Type Basic Type |
Body Option | W | End boss type Axial ported Φ4 One-touch fitting For coxial tubing |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |