![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHS3 Series Air Gripper Parallel Style Slide guide Type Round body 3Finger Standard Type
●Vertically compact, lightweight due to the wedge shaped cam construction
●Ideal for operations which external force is applied to, such as press fitting operations
●Repeatability: ±0.01 mm
●Long stroke type: Strokes two times longer than the standard type
●Gripping of cylindrical workpieces
●Reliable removal of the workpiece with through-holes and a center pusher
●Ideal for operations which external force is applied to, such as press fitting operations
●Repeatability: ±0.01 mm
●Long stroke type: Strokes two times longer than the standard type
●Gripping of cylindrical workpieces
●Reliable removal of the workpiece with through-holes and a center pusher
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | M thread(Φ16toΦ63)、Rc(Φ80toΦ125) |
Auto Switch | M9BZ | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MH-G01 | Grease Pack |
- | MHS25-PS | Replacement Parts Seal Kit |
![]() |
P3316204 | Replacement Parts Finger Assembly |
![]() |
P3316203 | Replacement Parts Cam |
![]() |
MHS-A2501 | Replacement Parts Piston Assembly Set |
![]() |
MHS-A2513-3 | Replacement Parts End Plate Assembly |
![]() |
MHS-A2514 | Replacement Parts Cap |
![]() |
BMG2-012 | Auto Switch Mounting Bracket Assembly |