Product Part Number: |
Specifications: MGP-Z Series Compact Guide Cylinder
●Weight reduced by up to 24% with a shorter guide rod and thinner plate
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M5X0.8(Φ12-16);Rc(Φ20-100) |
Cylinder Stroke | 150 | Standard Stroke 150 mm |
Stroke Adjustment Symbol | - | None |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) *When Made To Order Is XB6 Without Built-in Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MGP16-Z-PS | Replacement Parts Seal Kit |
GR-S-010 | Grease Pack |