Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGP-Z Series Compact Guide Cylinder With Air Cushion
●Weight reduced by up to 24% with a shorter guide rod and thinner plate
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
Field | Value | Value Details |
---|---|---|
Bearing Type | L | Ball Bushing Bearing |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | M5X0.8,Rc |
Cylinder Stroke | 25 | Standard Stroke 25 mm |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MGP40-AZ-PS | Replacement Parts Seal Kit |
GR-S-010 | Grease Pack |