Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGG Series Guide Cylinder
●Basic cylinder with integrated guide rods in a compact configuration
●A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
●A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
Field | Value | Value Details |
---|---|---|
Type | - | None |
Bearing Type | L | Ball Bushing Bearing |
Mounting Style | B | Basic Style |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 400 | Standard Stroke 400 mm |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
GR-S-010 | Grease Pack | |
RB2015 | Shock Absorbers | |
CG1N40Z-PS | Seal Kit |