Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 10/2022, replacement series:MWB →New Series |
Specifications: MNB Series Cylinder With Lock Double Acting,Single Rod
●Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
●With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
●With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Type |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 350 | Standard Stroke 350 mm |
Suffix For Cylinder | - | Without Rod Boot |
Lock Direction | D | Both Directions |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
I-04M | I Type Single Knuckle Joint | |
Y-04M | Y Type Double Knuckle Joint | |
NT-04 | Rod End Nut Material:Carbon Steel | |
MB1-40Z-PS | Seal Kit | |
GR-S-010 | Grease Pack |