![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LVA Series High Purity Chemical Liquid Valve Air Operated Type Threaded Type Valves (Single Type)
●Body material: New PFA/Stainless steel/PPS
●Diaphragm material: PTFE, EPR, NBR can be selected
●Manifold type No.: LLA2,LLA3,LLA4,LLA5
●Diaphragm material: PTFE, EPR, NBR can be selected
●Manifold type No.: LLA2,LLA3,LLA4,LLA5
Field | Value | Value Details |
---|---|---|
Body Class | 4 | Body Class:4;Orifice Dia.:Φ12 |
Valve Type | 0 | N.C. |
Bore Size | 04 | 1/2 |
Thread Type | - | Rc |
Material | B | Body:PPS;Actuator Section End Plate:PPS;Diaphragm:PTFE |
Option | - | None |
Specifications | - | None |
Pilot Port Thread Size | - | None |