![]() |
Product Part Number: |
Specifications: LV Series Fittings and Special Tools
●Material: New PFA
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
Field | Value | Value Details |
---|---|---|
Fitting Type | - | LQ2 |
Body Class | 4 | Body class 4 |
Type of part | U | Insert Bushing & Nut |
Tubing Size | 11 | Inch Size:3/8"X1/4" |