![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JC Series Floating Joint Standard/Light Weight Type Standard
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Applicable Cylinder Bore Size | 40 | Bore Size 40 mm |
Thread Nominal Size | 14-150 | M14X1.5 |