Product Part Number: |
Specifications: JXC91-LEY/LESYH/LEYG Series Controller Communication Protocol:EtherNet/IP
Field | Value | Value Details |
---|---|---|
Communication Protocol | 9 | EtherNet/IP |
Number Of Axes/Special Specification | 1 | 1 Axis,Standard Specifications |
Mounting | 8 | DIN Rail Mounting |
Series | LEYG | LEYG-Electric Actuators/Guide Rod Type |
Size | 25 | 25 |
Bearing Type | M | Slide Bearing |
Motor Mounting Position/Motor Cover Direction | D | Motor Mounting Position: In-line; Motor Cover Direction: - |
Motor Type | - | Step Motor(Servo DC24V) |
Lead | A | LEY16/LESYH8:10mm,LEY25/LESYH16:12mm,LEY32/40/LESYH25:16mm |
Stroke | 300 | Stroke 300 mm |