![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JSB Series Angle Seat Valve Air Operated Type
●Low pressure drop due to angled seat structure
●Long life:10 million times(air, water), 3 million times(steam)
●Large flow
Reasonable shape of flow path to achieve large flow (Cv about 2.5 times)
●Small: high 166mm (nozzle diameter: 1")
●Available in 7 sizes and a rich range of extensions
●All in one(equivalent to SUS316L)
Air, water, steam
●Long life:10 million times(air, water), 3 million times(steam)
●Large flow
Reasonable shape of flow path to achieve large flow (Cv about 2.5 times)
●Small: high 166mm (nozzle diameter: 1")
●Available in 7 sizes and a rich range of extensions
●All in one(equivalent to SUS316L)
Air, water, steam
Field | Value | Value Details |
---|---|---|
Valve Size | 2 | Series 20 |
Valve Type | 1 | N.C./Standard Pressure Type |
Body Material | S | Stainless Steel |
Seal Material | T | Fluororesin |
Port Size | 15A | 1/2 |
Pipe Thread Type | R | Rc |
Actuator Section Size | 2 | Bore Size Φ40 |
Actuator Section Material | S | Stainless Steel |