![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JA Series Floating Joint:Standard Type
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Mounting Style | - | Basic Style |
Applicable Cylinder Bore Size | 15 | Bore Size 10·15 mm |
Thread Nominal Size | 6-100 | M6X1 |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P2152052 | Dust Cover |
![]() |
DA00119 | Rod End Nut |