![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: JA Series Floating Joint:Standard Type
●The floating joint can absorb any off-centering or loss of parallel
accuracy of the double acting cylinder, so centering is unnecessary
accuracy of the double acting cylinder, so centering is unnecessary
Field | Value | Value Details |
---|---|---|
Mounting Style | - | Basic Style |
Applicable Cylinder Bore Size | 140 | Bore Size 125·140 mm |
Thread Nominal Size | 30-150 | M30X1.5 |
Option | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P215285 | Dust Cover |
![]() |
DA00224 | Rod End Nut |