![]() |
Product Part Number: |
Specifications: IZS40 Series Lonizer Standard Type
●Energy saving high-efficiency cartridge [New]
●Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm)
●Rapid static neutralization by a feedback sensor
●Adjustment and maintenance labor can be reduced by using an auto balance sensor
●Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
●The ionizers can be set with a remote controller. Transition wiring may be used
●High speed static neutralization cartridge, Energy saving static neutralization cartridge
●Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm)
●Rapid static neutralization by a feedback sensor
●Adjustment and maintenance labor can be reduced by using an auto balance sensor
●Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
●The ionizers can be set with a remote controller. Transition wiring may be used
●High speed static neutralization cartridge, Energy saving static neutralization cartridge
Field | Value | Value Details |
---|---|---|
Model | 40 | Standard Type |
Bar Length | 400 | 400 mm |
Electrode Cartridge Type/Electrode Needle Material | - | High Speed Static Neutralization Cartridge,Emitter Material:Tungsten |
Power Supply Cable | - | With Power Supply Cable 3m |
One-touch Fitting | 06 | Φ6 One-touch Fitting |
Bracket | B | With Bracket |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IZS30-M2 | Cleaning Kit |
![]() |
ZS-28-C | Sensor Connectors |
![]() |
IZS40-NT | High Speed Static Neutralization Cartridge,Emitter Material:Tungsten |
![]() |
IZS40-CP | With Power Supply Cable (3m) |
![]() |
IZS40-BE | End Bracket |
![]() |
IZS40-BM | Intermediate Bracket |