![]() |
Product Part Number: |
Specifications: IZN10E Series Nozzle Type Ionizer
●Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
●Lightweight: 33% reduction 120 g → 80 g
●Offset voltage: ±10 V
●Nozzle type can be selected according to applications
Energy saving static neutralization nozzle (Short range static neutralization/Design focuses on offset voltage)
High flow rate nozzle (Long range static neutralization)
●Lightweight: 33% reduction 120 g → 80 g
●Offset voltage: ±10 V
●Nozzle type can be selected according to applications
Energy saving static neutralization nozzle (Short range static neutralization/Design focuses on offset voltage)
High flow rate nozzle (Long range static neutralization)
Field | Value | Value Details |
---|---|---|
Nozzle Type | 01 | Energy Saving Static Neutralization Nozzle |
Input/Output Specifications | - | NPN Input/Output |
Port Size | 16 | Φ6: Metric Size,Elbow |
Power Supply Cable | - | With Power Supply Cable 3m |
Bracket | - | Without Bracket |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IZN10E-NT | Repair Parts Emitter Assembly |
![]() |
IZS30-M2 | Cleaning Kit |