WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
IZN10-G-400-X216

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: Bar Nozzle (Straight Type) For IZN10E Series
●Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
●Lightweight: 33% reduction 120 g → 80 g
●Offset voltage: ±10 V
●Nozzle type can be selected according to applications
  Energy saving static neutralization nozzle (Short range static neutralization/Design focuses on offset voltage)
  High flow rate nozzle (Long range static neutralization)
Field Value Value Details
Bar Length 400 400 mm
Made To Order X216 Bar Nozzle (Straight Type)