![]() |
Product Part Number: |
Specifications: IZG10 Series Ionizer Gun
●Lightweight: Only 200 g (Body weight)
●Reduced operating force, Easy to hold grip
●Lighting LED
●Blow setting function
Select from continuous blow or pulse blow.
●Rapid static neutralization: 0.3 s
(Distance: 150 mm, Operating pressure: 0.2 MPa)
●Reduced operating force, Easy to hold grip
●Lighting LED
●Blow setting function
Select from continuous blow or pulse blow.
●Rapid static neutralization: 0.3 s
(Distance: 150 mm, Operating pressure: 0.2 MPa)
Field | Value | Value Details |
---|---|---|
One-touch Fitting | 08 | Φ8(Metric) |
AC Adapter,Power Supply Cable | 01 | AC Adapter(With AC Cord) |
Nozzle Type | 01 | Standard Nozzle |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IZG10-M1 | Removal Tool |
![]() |
IZG10-NT | Emitter Assembly |
![]() |
IZS30-M2 | Cleaning Kit |
![]() |
IZS30-A0201 | Replacement Felt Pad |
![]() |
IZS30-A0202 | Replacement Rubber Grindstone |
![]() |
IZG10-CG1 | AC Adapter |
![]() |
IZG10-A001-01 | Nozzle Assembly |