![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ITV1000/2000/3000 Series Electro-pneumatic Regulator
●Stepless control of air pressure in proportion to electric signals
●Sensitivity: 0.2 kPa (100 kPa specification)
●Linearity: ±1% or less (F.S.)
●Hysteresis: 0.5% or less (F.S.)
●Communication: CC-Link, DeviceNetTM, PROFIBUS DP, RS-232C
●Sensitivity: 0.2 kPa (100 kPa specification)
●Linearity: ±1% or less (F.S.)
●Hysteresis: 0.5% or less (F.S.)
●Communication: CC-Link, DeviceNetTM, PROFIBUS DP, RS-232C
Field | Value | Value Details |
---|---|---|
Type | 3 | 3000 type |
Pressure Range | 5 | 0.9 MPa |
Power Supply Voltage | 0 | 24 VDC |
Input Signal | 3 | Voltage Type 0 To 10 VDC |
Monitor Output | 1 | Analog Output 1 To 5 VDC |
Thread Type | - | Rc |
Port Size | 4 | 1/2 |
Bracket | C | L-Bracket |
Cable connector | L | Right angle type 3 m |
Pressure display unit | - | MPa |
Made To Order | - | Standard |
CE-compliant | - | Standard Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
PCA-1567720 | CC-Link Communication Cable |
![]() |
PCA-1567717 | CC-Link Communication Cable |
![]() |
PCA-1557633 | DeviceNet Communication Cable |
![]() |
PCA-1557646 | DeviceNet Communication Cable |
![]() |
PCA-1557688 | PROFIBUS DP Communication Cable |
![]() |
PCA-1557691 | PROFIBUS DP Communication Cable |
![]() |
P398020-500-3 | Power Supply Cable |
![]() |
P398020-501-3 | Power Supply Cable |
- | P398020-504-3 | Power Supply Cable |
- | P398020-505-3 | Power Supply Cable |
- | EX9-ACY00-MJ | Bus Adapter |
- | KT-ITV-F1 | Flat Bracket Assembly |
![]() |
KT-ITV-F2 | Flat Bracket Assembly |
![]() |
KT-ITV-L1 | Bracket |
![]() |
KT-ITV-L2 | Bracket |
![]() |
P398020-502-3 | Signal Cable |
![]() |
P398020-503-3 | Signal Cable |