Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 6/2019, replacement series:ISE20B →New Series |
Specifications: ISE40A Series 2-Color Display Digital Pressure Switch For positive pressure
●IP65
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas
●Simultaneous copying is possible for maximum 10 units
●3-step setting
●With One-touch fitting
●Applicable fluid: Air, Non-corrosive gas, Non-flammable gas
●Simultaneous copying is possible for maximum 10 units
●3-step setting
●With One-touch fitting
Field | Value | Value Details |
---|---|---|
Porting Specifications | 01 | R1/8 (With M5 Female Threaded) |
Output Specification | T | PNP Open Collector 2 Outputs + Analog Voltage/Auto-shift Switching |
Remote Sensor Unit | - | With Display Unit Switching Function |
Option 1 | - | None |
Option 2 | - | Operation Manual:-;Calibration Certificate:- |
Made To Order | - | Standard |