Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 12/2020, replacement series:ZSE20A →New Series |
Specifications: ISE30A Series 2-Color Display Digital Pressure Switch For Positive Pressure
●With one-touch fitting (Straight, Elbow)
●Space-saving, capable of vertical and horizontal contact mounting
●With display calibration function
●Simultaneous copying is possible for maximum 10 units
●Space-saving, capable of vertical and horizontal contact mounting
●With display calibration function
●Simultaneous copying is possible for maximum 10 units
Field | Value | Value Details |
---|---|---|
Porting Specifications | 01 | R1/8 (M5 Female Threaded) |
Output Specification | E | PNP Open Collector 1 Output + Analog Voltage Output |
Remote Sensor Unit | - | With Display Unit Switching Function |
Option 1 | - | Without Lead Wire |
Option 2 | - | None |
Option 3 | - | Operation Manual:○;Calibration Certificate:- |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | ZS-38-5L | Wire With Connector |
- | ZS-38-U | Wire With Connector |