Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
ISE70/71 Series 3-screen Display High-precision Digital Pressure Switch: For Air | ISE70/71 | |
ISE79S Series 3-Screen Display High-precision Digital Pressure Switch/For General Fluids | ISE7□/7□G/79S | |
ISE70G/75G/76G/77G Series 3-Screen Display High-precision Digital Pressure Switch For General Fluids | ISE70 | |
ISE30A Series 2-Color Display Digital Pressure Switch For Positive Pressure | ISE30A | |
ISE40A Series 2-Color Display Digital Pressure Switch For positive pressure | ISE40A | |
ISE40A Series 2-Color Display High-Precision Digital Pressure Switch For M8 (3 pins) Connector For Positive Pressure | ISE40A | |
ISE10 Series Digital Pressure Switch For positive pressure | ISE10 | |
ISE70 Series 2-Color Display 2-Color Display Digital Pressure Switch For Air 1MPa | ISE70 | |
ISE75 Series 2-Color Display Digital Pressure Switch For General Fluids 10MPa | ISE75 | |
ISE75H Series 2-Color Display Digital Pressure Switch For General Fluids 15MPa | ISE75H | |
ISE80 Series 2-Color Display Digital Pressure Switch For General Fluids For Positive Pressure | ISE80 | |
ISE3 Series LCD Readout Digital Pressure Switch Positive Pressure | ISE3 | |
ISE1 Series Compact Pressure Switch For Positive Pressure | ISE1 | |
ISE2 Series Compact Pressure Switch For Positive Pressure | ISE2 | |
ISE35 Series Digital Pressure Switch(Built-In Regulator Type) | ISE35 | |
IS3000 Series Pneumatic Pressure Switch | IS3000 | |
ISE20A Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure | ISE20A | |
ISE20B Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure | ISE20B | |
ISE20B Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure M12 Connector Type | ISE20 | |
ISE20B-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Positive Pressure | ISE20 | |
ISE20B-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Positive Pressure M12 Connector Type | ISE20 | |
ISE20C(H) Series 3-Screen Display High-Precision Digital Pressure Switch For General Fluids 2 Outputs + Analog Output (Voltage/Current) For Positive Pressure | ISE20C(H) | |
ISE20C(H)-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For General Fluids For Positive Pressure | ISE20 |