![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetDiscontinued products since 4/2017, replacement series:IR1000-2000-3000-A →New Series |
Specifications: IR1000/2000/3000 Series Precision Regulator
●Tension control
●Contact pressure control
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
●Contact pressure control
●Setting sensitivity: 0.2% F.S. or less
●Repeatability: ±0.5% F.S. or less
Field | Value | Value Details |
---|---|---|
Body Size | 1 | IR1000 |
Type Of Setting | 0 | Basic Type (Handle) |
Regulating Pressure Range | 2 | 0.01-0.8MPa |
Thread Type | - | Rc |
Bore Size | 01 | 1/8 |
Accessory | BG | With Bracket , With Pressure Gauge |
Suffix 1 | - | None |
Suffix 2 | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
G33-10-01 | Pressure Gauge |
![]() |
P36201023 | Bracket |