![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IFW5 Series Diaphragm Style Flow Switch
●Used as a general relaying device when water stoppage or water volume
reduction occurs during the use of a cooling water system, etc
●With neon light
reduction occurs during the use of a cooling water system, etc
●With neon light
Field | Value | Value Details |
---|---|---|
Body Size | 10 | Body Size:10 L/min Type;Set Flow Rate:1 To 10 L/min |
Thread Type | - | Rc |
Port Size | 04 | 1/2 |
Terminal Box | 8 | With Terminal Box (24V DC, –COM,Contact:1A) |
Light | 6 | With Led Light (24V DC,Green) |
Made To Order | - | Standard |
CE-compliant | - | - |