Product Part Number: |
Specifications: CKZT Series Power Clamp Cylinder Compact Type Base Type Bore Size:Φ25,Φ32
●Lightweight Weight : 580 g (Φ25, Rubber cover)
●Compact Width : 34 mm, Height : 192.4 mm (Φ25, Arm opening angle: 90°, Rubber cover)
●Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
●Selectable rubber or metal cover
●Compact Width : 34 mm, Height : 192.4 mm (Φ25, Arm opening angle: 90°, Rubber cover)
●Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
●Force amplification with a toggle mechanism and lock function
●Spatter-proof construction
●Equipped with a proximity switch that can be used in welding magnetic fields
●A model with a manually operated handle (lock specification) is available
●Selectable rubber or metal cover
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | 25 mm |
Cylinder Port | - | G |
Arm Opening Angle | 105 | 105° |
Top Cover | X2797 | Rubber Cover(Equivalent To UL94 Standard V0: Flame Resistant) |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CKZ25-53B781EL-R | Rubber Cover |