Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CJP Series Pin Cylinder:Single Acting,Spring Return
●Two auto switches can be mounted even for Φ4, 5 st
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
●Possible to connect a Φ2 One-touch fitting and a speed controller
●With auto switch (Series CDJP2: CDJP2)
Field | Value | Value Details |
---|---|---|
Mounting | B | Panel Mount Type |
Bore Size | 10 | Bore Size 10 mm |
Cylinder Stroke | 15 | Standard Stroke 15 mm |
Hose nipple | H6 | For Φ6/Φ4 Tubing |
Rod End Thread | B | Without Thread |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
CJPS10-G | Replacement Parts Gasket | |
CJ-5H-6 | Hose Nipple Dedicated With Panel Mount Type |