Product Part Number: Manufacture discontinued since 4/2013, replacement series:CRB2-Z →New Series |
Specifications: CRB2 Series Rotary Actuator Vane Style
●Possible to move the auto switch mounting position as desired
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Shaft Type | W | Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40) |
angle adjuster unit | U | With Angle Adjuster Unit |
Patterned sequencing order | - | Standard Product |
Size | 40 | 40 |
Rotation Angle | 180 | 180° |
Vane Type | S | Single Vane |
Connecting Port | - | Side Ported |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | D-LC05 | Lead Wire With Connector |
- | D-LC30 | Lead Wire With Connector |
- | D-LC50 | Lead Wire With Connector |
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
P811050-4 | Angle Adjuster(For Rotary Actuator) | |
- | P211010-10 | Joint Unit |