Product Part Number: Manufacture discontinued since 4/2013, replacement series:CRA1-Z →New Series |
Specifications: CRA1 Series Rotary Actuator Switch Rack & Pinion Style Size:30,63,80,100
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Shaft Type | S | Single Shaft |
Type | - | Pneumatic |
Patterned sequencing order | - | Standard Product |
Size | 100 | Size 100 |
Rotation Angle | 180 | 180° |
Suffix | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Female Thread At The End |
Related Products
Image | Part Number | Part Name |
---|---|---|
GR-S-010 | Grease Pack | |
P294050-20A | Replacement Parts Standard |