Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CQM Series Compact Cylinder:Guide Rod Type
●Built-in guide rod in the CQS and CQ2 series compact cylinders
●Non-rotating accuracy: ±0.2° or less
●Lateral load resisting 2 to 4 times ∗ Compared to compact cylinder
Series CQ
●Load can be directly mounted
●Mounting dimensions compatible with the CQS and CQ2 series
●With auto switch (Series CDQM: CDQM)
●Non-rotating accuracy: ±0.2° or less
●Lateral load resisting 2 to 4 times ∗ Compared to compact cylinder
Series CQ
●Load can be directly mounted
●Mounting dimensions compatible with the CQS and CQ2 series
●With auto switch (Series CDQM: CDQM)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Through-hole (Standard) |
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M thread,Rc |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
CQ-M3X35L | Mounting Bolt |