Product Part Number: Manufacture discontinued since 10/2009,replacement series: CQ2Z →New Product Number |
Specifications: CQ2 Series Compact Cylinder: Standard Type Double Acting, Single Rod
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Mounting Style | A | Both Ends Tapped Style |
Type | - | Pneumatic |
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Body Option | - | Standard (Rod End Female Thread) |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BBA2 | Mounting Screw Set Made of Stainless Steel |
GR-S-010 | Grease Pack | |
CQ2B12-PS | Replacement Parts Seal Kit |