![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture Discontinued Since 12/2014, Replacement series:AW20-AW40-D →New Series |
Specifications: AW10-60 Series Modular Type, Filter Regulators (With Backflow Function Option)
※ Production of AW20, 30, 40 and 40-06 has been discontinued in May 2013
Please select AW20, 30, 40 and 40-06-D
Please select AW20, 30, 40 and 40-06-D
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | N | NPT |
Port Size | 02 | 1/4 |
Option a | - | None |
Option b | C | Float Type Auto Drain (N.C.) |
Option c | G | Round Type Pressure Gauge |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate bowl;X406:0.05 To 0.4MPa Setting;X425:0.1 To 1.7MPa Setting |
Semi-Standard b | Z | With Drain Cock,Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,°F |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AF20P-060S | Filter Element |
![]() |
AW20P-340AS | Valve Assembly |
- | AR20P-150AS | Diaphragm Assembly |
![]() |
C2SF | Bowl Assembly |
![]() |
C2SFP-260S | Bowl O-ring |
- | AR20KP-020AS | Check Valve Assembly |
![]() |
AD27 | Float Type Auto Drain |
- | 131368 | Bush Assembly |