![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AV2000·3000·4000·5000 Series Soft Start-Up Valve
●A starting valve that can supply air at a low speed and exhaust it at a
high speed by blocking the air supply
high speed by blocking the air supply
Field | Value | Value Details |
---|---|---|
Body Size | 50 | 3/4,1 |
Thread Type | N | NPT |
Bore Size | 06 | 3/4 (AV5000 Only) |
Option | - | None |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D,DIN Terminal (With Connector) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor (Not Possible With Grommet Type) |
Manual Override | - | Push-Turn Locking Type (Flush) |
Flow Direction | - | Left To Right |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y600-A | Spacer |
![]() |
Y600T-A | Spacer With Bracket |
- | P424504A | Replacement Parts Piston A Assembly |
![]() |
P424505A | Replacement Parts Piston B Assembly |
![]() |
P424506A | Replacement Parts Main Valve Assembly |
- | P424507-30 | Replacement Parts Check Valve |
![]() |
P424508A | Replacement Parts Piston Guide Assembly |
![]() |
P424509A | Replacement Parts Needle Assembly |
![]() |
P424511 | Replacement Parts Valve Spring |
![]() |
P424512 | Replacement Parts Piston Spring |
![]() |
P424513 | Replacement Parts Check Spring |
- | FL00025 | Replacement Parts Type C Retaining Ring For Shaft |
- | FG00005 | Replacement Parts Type C Retaining Ring For Hole |
![]() |
P424510 | Replacement Parts Seal |
![]() |
P424514 | Replacement Parts Seal |
- | KA02247 | Replacement Parts O-ring |