![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ASV Series Speed Exhaust Controller
●Integrates a quick exhaust valve and an exhaust throttle valve
●Supports the high speed operation of cylinders
●Supports the high speed operation of cylinders
Field | Value | Value Details |
---|---|---|
Body Size | 2 | M5 Standard |
Type | 2 | Elbow |
Thread Type | - | M3, M5, U10/32; R |
Port Size | M5 | M5X0.8 |
Applicable Tubing O.D. | 04 | Φ4mm |
With Sealant | - | None |
Option | - | None |
Made To Order | - | Standard |
Lock Nut Option | - | Hexagon Lock Nut |