Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller With One-touch Fitting/Elbow Type Body Size1
●Add face seal(R,NPT)[New]
●Easy to lock with push-lock type
●Larger handle
●Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
*Tube pulling out strength is ensured to be equivalent to existing model.
●360°swivel piping possible (universal type)
●Easy to lock with push-lock type
●Larger handle
●Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
*Tube pulling out strength is ensured to be equivalent to existing model.
●360°swivel piping possible (universal type)
Field | Value | Value Details |
---|---|---|
Body Size | 1 | M5X0.8,10-32UNF |
Type | 2 | Elbow |
Control Type | 1 | Meter-in |
Port Size | M5 | M5X0.8 |
Width Across Flats (H) | - | 9 mm |
Applicable Tubing O.D. | 06 | Φ6 mm |
Made To Order | - | Standard |