![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ARM10F Series Compact Manifold Regulator, Single Unit Type, Front Handle Type
●Free selection in response to positioning conditions
Knob positions: Top/Front/Bottom
Piping directions: Up/Down
One-touch fitting varieties: Straight/Elbow
●Varieties and sizes of One-touch fittings can be changed
●Standard model equipped with backflow function
●Compatible with digital pressure switch
Knob positions: Top/Front/Bottom
Piping directions: Up/Down
One-touch fitting varieties: Straight/Elbow
●Varieties and sizes of One-touch fittings can be changed
●Standard model equipped with backflow function
●Compatible with digital pressure switch
Field | Value | Value Details |
---|---|---|
IN/OUT Piping Position | 1 | IN Side:Bottom OUT Side:Bottom |
IN/OUT Fitting Type | 06 | IN Side:Straight φ4 OUT Side:Straight φ4 |
Accessory | G | Pressure Display |
Semi-standard Specifications | - | None |
Unit Representation | - | Name Plate And Pressure Gauge In Imperial Units: Mpa |
Digital Presure Switch Output Specifications | - | None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | 136127-30#1 | Replacement Parts Valve |
![]() |
136131 | Spring |
![]() |
136155 | Cover |
- | GC3-10A-X2101 | Pressure Gauge |
![]() |
136146 | O-ring |
![]() |
136147 | O-ring |
![]() |
136148 | O-ring |
![]() |
136126A | Diaphragm Assembly |