Product Part Number: |
Specifications: AF10-AF60-A Series Modular Type Air Filters
●Easy replacement of the element
The element and the bowl are in one piece
Replacement can be done in hand
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
The element and the bowl are in one piece
Replacement can be done in hand
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
Thread Type | N | NPT |
Port Size | 04 | 1/2 |
Option a | - | Without Mounting Option |
Option b | C | Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied |
Semi-Standard a | 6 | Nylon Bowl |
Semi-Standard b | RZ | Flow Direction: Right to Left, With Drain Cock, Name Plate and Caution Plate For Bowl in Imperial Units: psi,°F |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
C42FP-260S | Bowl O-ring | |
AF40P-060S | Filter Element | |
AF42P-040S | Baffle |