Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
80-VT307 Series 3 Port Solenoid Valve Direct Operated Poppet Type Ozone Resistant | VT | |
80-VT317 Series 3 Port Solenoid Valve Direct Operated Poppet Type Ozone Resistant Port Size 1/4 | VT | |
![]() |
25A-VP342/542/742 Series Compatible With Secondary Batteries Rubber Seal 3 Port/Pilot Poppet Type Body Ported Single Unit | 25A-VP |
![]() |
25A-VP344/544/744 Series Compatible With Secondary Batteries Rubber Seal 3 Port/Pilot Poppet Type Base Mounted Single Unit | 25A-VP |
![]() |
VP7-6 Series ISO Standard Solenoid Valve Size 1 Rubber Seal | VP7-6 |
![]() |
VP7-8 Series ISO Standard Solenoid Valve Size 2 Rubber Seal | VP7-8 |