Product Part Number: Manufacture discontinued since 12/2014, replacement series:10-AR20-AR60-B →New Series |
Specifications: 10-AR/10-AR□K Series Clean Series Modular Type Regulator
Clean Series
Field | Value | Value Details |
---|---|---|
Clean Series | 10 | Clean Series |
Body Size | 30 | 30 |
With Backflow Function | - | Without Backflow Function |
Thread Type | - | Rc |
Port Size | 03 | 3/8 |
Option | - | Without Mounting Option;Without Pressure Gauge |
Delivery Pressure | - | 0.05 To 0.85 Mpa Setting |
Exhaust Mechanism | - | Relieving Type |
Flow Direction | - | Flow Direction:Left To Right |
Knob | - | Downward |
Pressure Unit | - | Name Plate And Pressure Gauge In Imperial Units: MPa |
Related Products
Image | Part Number | Part Name |
---|---|---|
AR30P-270AS | Bracket Assembly | |
AR30P-260S | Set Nut |